CGT-TC Threaded plugs

for CGT cable glands, metric and PG threadings, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7035 (C3) grey colour or RAL 9005 (C9) black colour.

Standard executions

  • CGT-TC-S: metric threading, cross slot, grey colour.
  • CGT-TC-AV: metric threading, screwdriver slot, black colour.
  • CGT-TC-PG-AV: PG threading, screwdriver slot, grey or black colour.
General information

Features and applications

They are used to seal any unused holes in electrical equipment, such as distribution boards or junction boxes, ensuring a sealed fit and protection against dust and moisture.

CGT-TC-S - Metric thread, cross slot 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT