SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for CGT cable glands, metric and PG threadings, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7035 (C3) grey colour.
Standard executions
- CGT-HR: metric threadings.
- CGT-HR-PG: PG threadings.
Features and applications
They are used to install a cable gland in a mounting hole on electrical equipment that does not match the thread size of the cable gland itself, ensuring mechanical protection and a secure seal. To secure the reducers, use the CGT-NTC mounting nut.