ELC. Control levers

arranged for clicking operation, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Boss cap

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Standard executions

  • ELC: black-oxide steel boss, H7 reamed hole, cap in the Ergostyle colours.
  • ELC-FC3: black-oxide steel boss, H7 reamed hole, cap in RAL 7035 light grey colour, with arrow indicator.
  • ELC-SST: AISI 303 stainless steel boss, H7 reamed hole, cap in the Ergostyle colours.
  • ELC-SST-FC3: AISI 303 stainless steel boss, H7 reamed hole, cap in RAL 7035 light grey colour, with arrow indicator.
General information

Ergonomy

Rotations are performed smoothly and powerfully thanks to the heavy-duty arm of the lever, while the enlarged and sunken semispherical end offers an effective grip.

Manoeuvre angle limitation

A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

ELC. - Black-oxide steel boss, cap in the Ergostyle colours 
Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • GN 184.5: axial retaining washer in AISI 303 stainless steel.
  • MS.: ball and spring for clicking operation to be fitted into the two holes d3 drilled at 180°..
  • ECB.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).
  • ECBF.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, RAL 7035 light grey colour, with arrow indicator, press-fit assembly (see table).
Other executions

Special executions on request

Levers with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.