BASE LS.A-PP - LV.F-PP Bases for levelling feet

Technopolymer (polypropylene)

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, RAL 7024 grey colour, matte finish.

Bases without no-slip disk

  • LS.A-PP: base without ground mounting.
  • LV.F-PP: base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).

Bases with no-slip disk assembled

EPDM rubber no-slip disk, hardness 70 Shore A.

  • LS.A-PP-AS: base without ground mounting.
  • LV.F-PP-AS: base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).
BASE LS.A-PP-AS - Base without ground mounting, with no-slip disk 
General information

Features and applications

Polypropylene bases are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip Disks on page 1137).

Note

To choose the stem see "Tables of the possible combinations Bases/Stems".

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT