SQMA Angle brackets for profile structures

Ganter Norm GN 960

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Standard executions

  • SQMA-B-MT: natural aluminium, matte finish.
  • SQMA-B-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
  • SQMA-B-SR: aluminium, epoxy resin coating, RAL 9006 grey colour, matte finish.

Closing cap

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Screws, nuts and washers.

Zinc-plated steel.

General information

Features and applications

SQMA. fixing angles are particularly suitable for the assembly, in a very easy way, of structures made out of aluminium profiles (dimensions 30/40/45 mm) for safety protections of machines and equipment.

SQMA - Angles for profile structures 
Other executions

Special executions on request

Angles without cover, screws, nuts and fixing inserts (SQMA-A).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.