Threaded connection male or female, steel, aluminium and brass
Material
Brass stem.
Stainless steel spring.
AVP steel threaded sleeve and hexagonal nuts.
Air fitting in blue anodised aluminium and AVP steel.
Standard executions
- VPD-F: with female threaded connection and straight air fitting.
- VPD-F-L: with female threaded connection and L-shaped air fitting.
- VPD-F-T: with female threaded connection and T-shaped air fitting.
- VPD-M: with male threaded connection and straight air fitting.
- VPD-M-L: with male threaded connection and L-shaped air fitting.
- VPD-M-T: with male threaded connection and T-shaped air fitting.
- VPD-FR: with adjustable female threaded connection and straight air fitting.
- VPD-FR-L: with adjustable female threaded connection and L-shaped air fitting.
Features
VPD vacuum cup suspensions comprise:
- a stem to fix the vacuum cup;
- a threaded sleeve, equipped with two hexagonal nuts, for quick assembly of the vacuum cup suspension to the automation device;
- a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
- a air fitting for connection to the suction hose.
Characterised by small dimensions, which allow a reduction in weight and space on the automation device on which they are installed.
These features allow it to be used even with small vacuum cups
The effective spring stroke in relation to the length l2 is equal to 25.5 mm
Compatible with 4x6 diameter plastic tube.