Threaded connection female, steel, aluminium and brass
Material
Stud, threaded sleeve and clamping nuts in nickel-plated brass.
Air fitting in blue anodised aluminium and AVP steel.
Standard executions
- VPF-F: with straight air fitting.
- VPF-F-L: with L-shaped air fitting.
Features
The VPF vacuum cup suspensions are threaded bushings, with tightening nuts for height adjustment and for mounting them on the automation device.
The threaded connection is used for fixing the vacuum cup with support; on the opposite side there is the fitting for connecting the suction hose.
Compatible with 4x6 diameter plastic tube.
See Technical Data for vacuum cups (on page -).