RE.E2-N Castors with steel bracket

Vulcanised rubber coating, polypropylene centre body, plain bore

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Covering with tread

Vulcanised rubber; hardness 80 Shore A.

Wheel centre body

Polypropylene-based (PP) technopolymer.

Rolling action

Hub with pass-through hole.

Fixed plate bracket

Zinc-plated steel sheet, the bracket is designed to withstand loads up to 2250N.

Turning plate bracket

Zinc-plated steel sheet, the bracket is designed to withstand loads up to 2250N. The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance.

It consists of (see Fig.1):

  1. fitting plate: electrolytically zinc-plated steel plate;
  2. fork: electrolytically zinc-plated steel plate;
  3. ball race ring: electrolytically zinc-plated steel plate;
  4. central pin: incorporated in the plate, cold reflanged;
  5. rotation system: dual grease-lubricated ball race;
  6. dust seal: RAL 7015 dark grey technopolymer, available only for SBL and SBF executions.

Brake

Total brake that locks the wheel and bracket rotation.

The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease.

Hardened carbon steel spring.

Standard executions

  • PBL-N: fixed plate bracket, without brake.
  • SBL-N: turning plate bracket, without brake.
  • SBF-N: turning plate bracket, with brake.
  • FBL-N: turning plate bracket and centre pass-through hole, without brake.
  • FBF-N: turning plate bracket and centre pass-through hole, with brake.
RE.E2-FBL-N - Turning plate bracket and centre pass-through hole, without brake 
General information

Applications

RE.E2 wheels may be mounted on different kinds of trolleys, with medium-light loads; they are also suitable for outdoor use.

Typical applications: trolleys for industrial moving, for outdoor use also, waste dumpsters.

For further information see wheel technical data sheet RE.E2.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT