EBP-CH Hanlde with lever latch

with key, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Lock

  • Glass-fibre reinforced polyamide-based (PA) technopolymer rotor, grey-black colour, matte finish. NBR rubber O-Ring.
  • Brass stator M22x1,5.
  • Zinc alloy locking nut M22x1,5.
  • Zinc alloy shaped closing lever, thickness = 4 mm.
  • Zinc-plated steel toothed washer.
  • Zinc-plated steel self-tapping screw.

Key

Polyamide based (PA) technopolymer, grey-black colour, matte finish.

Standard execution

Brass boss, threaded blind hole.

  • EBP-CH-T: triangular groove for key.
  • EBP-CH-A: two-wing groove for key.

Rotation

90°.

EBP-CH-T - Triangular groove 
General information

Technical data

Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

The value F3 shown in the table represents the load under traction in the closed condition of the handle.

EBP-CH-T - Triangular groove 
Instructions of use

Assembly instructions

  • Drill the holes in the door following the supplied template.
  • Fit the handle.
  • Screw the nut on the stator and the screw in the tapped boss to secure the handle to the door.
  • Fit the rotor into the handle seat.
  • Fix the lever to the end of the rotor by means of a washer and a threaded screw.
EBP-CH-T - Triangular groove 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT