RME Flat magnets

pass-through hole

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated or lacquered steel housing.

Standard executions

(AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 280°C.

  • RME-AN-RT: red coloured lacquered steel housing, for temperatures up to180°C.
  • RME-AN-ZB: zinc-plated steel housing, for temperatures up to 200°C.

Retaining magnets technical data.

General information

Features and applications

RME flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

To ensure that the adhesive force is not impaired, the fixing screws must be made out of non-magnetic material.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.