BDG Connecting plate for guides

for GLA and GCA, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • BDG: zinc-plated steel.
  • BDG-SST: AISI 304 stainless steel.

Screws

Zinc-plated steel or stainless steel.

General information

Features and applications

BDG connecting bar is used for connecting the profiles (Fig.1) of the different side guides (GLA) or central guides (GCA). It is supplied with 4 assembly grub screws M8x10 with hexagon socket.

BDG-SST - Stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT