San - Antimicrobial
HGFT-PR Oil level sight glasses
with prismatic window and flat packing ring, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, glossy finish.
Prismatic window
Transparent polyamide based (PA-T/AR) technopolymer. The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.
Packing ring
NBR synthetic rubber.
Maximum continuous working temperature
100°C at 3 bar pressure.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.