RDB Toothed clamping elements

with thrust pad, SUPER-technopolymer knob

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Standard executions

Central plain pass-through hole and two holes for pins.

  • RDB-F: front mounting by means of two holes for cylindrical-head screws.
  • RDB-CF: integral with case, front mounting by means of two holes for cylindrical-head screws.
  • RDB-B: rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
  • RDB-CB: integral with case, rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
General information

Features and applications

The toothed clamping elements RDB-F and RDB-B, coupled between them or with the executions RDB-CF or RDB-CB, allow to lock the position of two components rotating around an axis.

The locking angle is adjustable with a pitch of 6 °.

RDB-F - Front mounting, holes for cylindrical-head screws 
Accessories

Accessories on request

AISI 301 stainless steel push springs facilitating the detachment of the toothed clamping elements.

CodeDescriptiond

Max load

[N]

RDB-F - Front mounting, holes for cylindrical-head screws
51965ML-RDB.3223652
51967ML-RDB.4029904
RDB-F - Front mounting, holes for cylindrical-head screws 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT