RDB Toothed clamping elements

SUPER-technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Standard executions

Central plain pass-through hole and two holes for pins.

  • RDB-F: front mounting by means of two holes for cylindrical-head screws.
  • RDB-CF: integral with case, front mounting by means of two holes for cylindrical-head screws.
  • RDB-B: rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
  • RDB-CB: integral with case, rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
General information

Features and applications

The toothed clamping elements RDB-F and RDB-B, coupled between them or with the executions RDB-CF or RDB-CB, allow to lock the position of two components rotating around an axis.

The locking angle is adjustable with a pitch of 6 °.

RDB-F - Front mounting, holes for cylindrical-head screws 
Accessories

Accessories on request

AISI 301 stainless steel push springs facilitating the detachment of the toothed clamping elements.

CodeDescriptiond

Max load

[N]

RDB-F - Front mounting, holes for cylindrical-head screws
51965ML-RDB.3223652
51967ML-RDB.4029904
RDB-F - Front mounting, holes for cylindrical-head screws 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.