DIN 508 T-Nuts

Steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • DIN 508-8: steel class 8 (tensile strength 800 N/mm2), without threaded hole.
  • DIN 508-NI: AISI 304 stainless steel, without threaded hole.
  • DIN 508-8 (d): steel class 8 (tensile strength 800 N/mm2), with threaded hole.
  • DIN 508-10 (d): black-oxide steel class 10 (tensile strength 1000 N/mm2), with threaded hole.
  • DIN 508-NI (d): AISI 316Ti stainless steel, with threaded hole.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.