GN 6220 Spacer sleeves

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 6220-ST-A: zinc-plated, with blind or pass-through threaded holes (shorter sizes).
  • GN 6220-ST-B: zinc-plated, with blind hole and threaded pin.
  • GN 6220-NI-A: AISI 303 stainless steel, with blind or pass-through threaded holes (shorter sizes).
  • GN 6220-NI-B: AISI 303 stainless steel, with blind hole and threaded pin.
General information

Features and applications

Spacers GN 6220 are commonly used as spacing rods and they allow parts to be fastened with an offset parallel to their mounting plane.

The GN 6220-A version is also used as a connecting nut.

Any total length can be realized through the combination of multiple spacers.

GN 6220-ST-B - Zinc-plated, blind hole and threaded pin 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.