GN 7072.2 Dismountable split set collars

with axial mounting holes, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Sintered AISI 316 LHC stainless steel.

Clamping assembly by means of two AISI 304 stainless steel screws, cylindrical head with hexagon socket.

Threaded pass-through hole d3 when d1 = 30 ÷ 36.

Threaded blind hole d3 when d1 ≥ 42.

  • GN 7072.2-A: with two axial plain pass-through holes.
  • GN 7072.2-B: with two axial holes for cylindrical-head screws.
  • GN 7072.2-C: with two axial threaded pass-through holes.
General information

Features and applications

GN 7072.2 dismountable split set collars are assembled and fixed to the shaft by tightening the screw properly. The pass-through holes allow the axial fixing of shafts to wheels, pinions or machine bodies.

Compared to the single-body set collars, the dismountable split set collars can be positioned on the shaft without having to insert them from the end.

The clamping screws d3 may be replaced by clamping kit GN 311.

Technical data

Assembly on h11 tolerance shafts.

GN 7072.2-C - Threaded holes 
Other executions

Accessories

Dampening washers GN 7072.30.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.