GN 509.1 Ball transfer units

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Sealing ring

Felt seal (only for dimensions d2 = 36).

Standard executions

  • GN 509.1-SBL: Turned and zinc-plated steel housing. Natural steel balls.
  • GN 509.1-SNI: Turned and zinc-plated steel housing. Stainless Steel AISI 420C balls.
  • GN 509.1-NNI: stainless Steel AISI 420B housing or stainless steel AISI 303 (only for dimensions GN 509.1-15). Stainless Steel AISI 420C balls.
General information

Features and applications

GN 509.1 ball transfer units are particularly suitable on conveyor tracks. They make linear or rotary movements easier even with heavy loads (see Technical Data).

Accessories

Accessories on request

Spring rings GN 509.3 stainless steel spring rings allow an easy and quick assembly and removal of ball transfer units GN 509.1.

Other executions

Special executions on request

Polyamide based (PA) technopolymer balls.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.