San - Antimicrobial
Steel and technopolymer with elastomer
Material
Thermoplastic elastomer (TPE), black colour.
Steel internal return spring (RHMA-23).
Covering caps
- RHMA-20 / RHMA-23: nickel-plated steel.
- RHMA-25 / RHMA-37: glass-fibre reinforced polyamide based (PA) technopolymer.
Standard executions
- RHMA-20: back mounting, holes for self-tapping screws (DIN 7981) for plate.
- RHMA-23: front mounting, holes for M4 countersunk-head screws.
- RHMA-25: front mounting, holes for M4 countersunk-head screws.
- RHMA-37: front mounting, holes for M5 countersunk-head screws.
Applications
Suitable to be assembled on instruments, suitcases and similar applications.