RH-MA Handles

Steel and technopolymer with elastomer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Thermoplastic elastomer (TPE), black colour.

Steel internal return spring (RHMA-23).

Covering caps

  • RHMA-20 / RHMA-23: nickel-plated steel.
  • RHMA-25 / RHMA-37: glass-fibre reinforced polyamide based (PA) technopolymer.

Standard executions

  • RHMA-20: back mounting, holes for self-tapping screws (DIN 7981) for plate.
  • RHMA-23: front mounting, holes for M4 countersunk-head screws.
  • RHMA-25: front mounting, holes for M4 countersunk-head screws.
  • RHMA-37: front mounting, holes for M5 countersunk-head screws.
General information

Applications

Suitable to be assembled on instruments, suitcases and similar applications.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.