LX-SST Leveling Feet

Technopolymer base, stainless steel stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Polyamide based (PA) technopolymer with adjusting hexagon, black colour, matte finish.

Standard executions

  • LX-SST: AISI 304 stainless steel threaded stem.
  • LX-SST-S: AISI 304 stainless steel threaded stem, base with screwdriver slot.
  • LX-AS-SST: AISI 304 stainless steel threaded stem, base with SBR rubber no-slip disk, supplied assembled to the base.
LX-AS-SST - AISI 304 stainless steel, base with no-slip disk 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT