San - Antimicrobial
for GLA and GCA, steel or stainless steel.
Standard executions
- BDG: zinc-plated steel.
- BDG-SST: AISI 304 stainless steel.
Screws
Zinc-plated steel or stainless steel.
Features and applications
BDG connecting bar is used for connecting the profiles (Fig.1) of the different side guides (GLA) or central guides (GCA). It is supplied with 4 assembly grub screws M8x10 with hexagon socket.