BASE LV.A-ESD-C - LV.F-ESD-C Bases for levelling feet

ESD conductive technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) special conductive technopolymer, black colour, matte finish.

Surface resistivity = 103 Ω (ASTM D257 measuring method).

Volume resistivity = 103 Ωcm (ASTM D257 measuring method).

Bases without no-slip disk

  • LV.A-ESD-C: without ground mounting.
  • LV.F-ESD-C: with two holes at 180° for ground mounting, supplied covered by a breakable plastic diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).

Bases with no-slip disk assembled

NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.

Surface resistivity = 103 Ω (ASTM D991 measuring method).

Volume resistivity = 103 Ωcm (ASTM D991 measuring method).

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

  • LV.A-AS-ESD-C: without ground mounting.
  • LV.F-AS-ESD-C: with two holes at 180° for ground mounting, supplied covered by a breakable plastic diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).
BASE LV.F-AS-ESD-C - Base for ground mounting, with no-slip disk 
General information

Features and applications

The special conductive technopolymer (ESD-C Electrostatic Discharge Conductive) prevents the accumulation of electrostatic charge.

The bases are suitable for "ESD PROTECTED AREA" (EPA) where components, which are susceptible to electrostatic discharges, are handled.

The (ESD-C) indelibly printed mark on the surface of the levelling elements bases identifies the particular conductive features of the material according to EN 100015/1 and IEC 61340-5-1.

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

Note

To choose the stem see Tables of the possible combinations Bases/Stems().

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.