SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for T-slot profiles, technopolymer
Material
Bodies of the snap door lock made out of glass-fibre reinforced polyamide based (PA) technopolymer.
Polyester based (PBT) technopolymer screw-covers.
Black or grey RAL 7040 (C33) colour, matte finish.
Spring
Stainless steel.
Clamping plate
Black-oxide steel.
Standard executions
- BMST: locking and unlocking spring device for closing doors.
Pull opening by means of handle or knob (Fig.1).
- BMST.L: locking and unlocking spring device for closing doors, pull opening by means of lifting lever (Fig.2).
Mounting
For the perfect functioning of the door lock, it is recommended to keep a distance of 1 mm between the two bodies.
The force values in the table are referred to this distance.
For assembly use the clamping plates (included in the supply) and TCEI M6 screws (Fig.3).
For removing the screw-covers use a screwdriver (Fig.4).
Features and applications
The snap door lock allows the quick closure of swing doors.
Assembly on T-slot standard profiles with dimensions between 30 and 40 mm.
Load at breakage of the door lock in the closed position = 4500 N.
Special execution on request
Door lock in white colour similar to RAL 9002.