RMT Flat magnets

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer housing.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

See Retaining magnets technical data.

Standard executions

  • RMT-ND-GR: RAL 7040 grey colour.
  • RMT-ND-RD: red colour RAL 3031.
  • RMT-ND-WT: white colour RAL 9003.
  • RMT-ND-BK: RAL 9004 black colour.
General information

Features and applications

RMT flat retaining magnets are used mainly to lock designs and similar on a metal surface.

The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.