SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Through-hole
Material
Zinc-plated or lacquered steel housing.
Standard executions
(AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 280°C.
- RME-AN-RT: red coloured lacquered steel housing, for temperatures up to180°C.
- RME-AN-ZB: zinc-plated steel housing, for temperatures up to 200°C.
Features and applications
RME flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
To ensure that the adhesive force is not impaired, the fixing screws must be made out of non-magnetic material.