RMU Cylindric magnets

no-slip coating

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Stainless steel.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

See Retaining magnets technical data.

No-slip coating

(TPE) thermoplastic elastomer, black colour, 80 shore A.

Standard executions

  • RMU: threaded pin
  • RMU-B: threaded hole.
General information

Features and applications

RMU cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

The elastomer coating increases the friction coefficient when lateral retaining forces are present, giving a better adhesion to the supporting surface. Thus, they are generally preferred to prevent superficial scratches.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT