SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Threaded hole
Material
Zinc-plated or lacquered steel housing.
Standard executions
Magnet in aluminium, nickel, cobalt (AlNiCo)
- RMP-AN-RT: red coloured lacquered steel housing, for temperatures up to180°C.
- RMP-AN-ZB: zinc-plated steel housing, for temperatures up to 350°C.
Features and applications
RMP cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
For easier handling and for avoiding demagnetisation, these magnets have an iron plate on their adhesive surface.