GN 817-NI Indexing Plungers

Stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Locking nut

Stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817-B-NI: with knob, without locking nut.
  • GN 817-BK-NI: with knob, with locking nut.
  • GN 817-C-NI: with knob and rest position, without locking nut.
  • GN 817-CK-NI: with knob and rest position, with locking nut.
  • GN 817-G-NI: without knob, without locking nut.
  • GN 817-GK-NI: without knob, with locking nut.

GN 817-G-NI and GN 817-GK-NI, without knob, are provided with threaded drive rod for combination with knobs or to join the rod to an operating mechanism of the machine.

General information

Features and applications

GN 817-NI indexing plungers offer the following advantages: 2 different strokes (l1) for every plunger diameter (d1), compact knobs, retracted position mechanism GN 817-C-NI inside the knob.

Other executions

Special executions on request

Indexing plungers with red clamping knob similar to RAL 3000 (GN 817-RT).

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 817-CK-NI - With rest position, technopolymer knob and locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.