CMMR Spring hinges Ganter Norm GN 437.3

for automatic return, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.

Spring anchoring elements

Acetal resin based (POM) technopolymer.

Working temperature

80°C.

Return spring

AISI 302 stainless steel.

Standard executions

Pass-through holes for countersunk head screws.

  • CMMR-NC: maximum return torque 1 Nm (180°), holding torque 0.5 Nm (at 0°).
  • CMMR-NO: maximum return torque 0.75 Nm (at 0°), holding torque 0.25 Nm (at 180°).
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Features and applications

The CMMR hinge is used for the automatic reclosing or reopening of the door by means of the return spring.

The torque varies progressively with the opening/closing angle of the hinge.

In specific fatigue stress tests, the return spring exceeded 100,000 cycles while maintaining the same unaltered torque values.

CMMR-NC - Max return torque 1 Nm (at 180°) 
Other executions

Accessories on request

  • PCM-SP: spacer plates for hinges.
  • PCM-TH: spacer for hinge fixing.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.