Screw-covers, die-cast zinc alloy
Material
Die-cast zinc alloy.
Colour
Epoxy resin coating, RAL 9005 black, matte finish.
Adjusting inserts
Hardened steel.
Rotating pin
AISI 303 stainless steel.
Screw-covers
Technopolymer, dark grey colour, matte finish.
Standard executions
- GN 238-BJ: with 4 inserts for countersunk-head screws, for horizontal and vertical adjustment.
- GN 238-EJ: with 2 inserts for countersunk-head screws, for horizontal or vertical adjustment.
- GN 238-NJ: pass-through holes for countersunk-head screws, without adjusting inserts.
Features and applications
The adjusting inserts are designed to compensate limited misalignments of doors. Vertical and horizontal adjustments are both possible by simply setting the orientation of the inserts, thus obtaining the perfect alignment between the door and the frame.
A round ring, situated on the rear part of the adjusting inserts, offers a secure mounting by carving the knurlings on the hinge holes.
Rotation angle (approximate value)
Max 180º (-20° and +160° being 0° the condition where the two interconnected surfaces are on the same plane).
Special executions on request
GN 238-SR: epoxy resin coating, RAL 9006 grey colour, matte finish, with screw-covers in light grey colour.