CMUM Hinges Ganter Norm GN 437.1

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Guide elements

Acetal resin based (POM) technopolymer.

Working temperature

80°C.

Standard executions

Pass-through holes for countersunk head screws.

  • CMUM-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
  • CMUM-SR: epoxy resin coating, RAL 9006 light grey colour, matte finish.
General information

Features and applications

CMUM hinges match perfectly with hinges CMUF, CMUF-AH, CMMR e CMVT as complementary hinges.

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

CMUM-SR - Epoxy resin coating, grey colour 
Other executions

Accessories on request

  • PCM-SP: spacer plates for hinges.
  • PCM-TH: spacer for hinge fixing.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT