CMM-TR-SST Hinges Ganter Norm GN 1364

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rotating pin

AISI 304 stainless steel.

Standard executions

Pass-through holes for countersunk head screws.

  • CMM-TR-SST-A: hinge body on the jamb side identical to the hinge body on the door side, chamfered edges.
  • CMM-TR-SST-B: hinge body frame side different to the hinge body door side.
  • CMM-TR-SST-C: hinge body on the jamb side identical to the hinge body on the door side, radiused edges.
General information

Rotation angle (approximate value)

Max 280° (-100° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

CMM-TR-SST-C - Hinge bodies with the same dimensions, radiused edges. 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT