CFF. Hinges for narrow jambs and doors

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFF-B: nickel-plated brass bosses with threaded hole.
  • CFF-p: nickel-plated steel threaded studs.
  • CFF-B-p: nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studs.
General information

Rotation angle (approximate value)

Max 200° (-10° and +190° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFF-B-p - Nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studs 
CFF-B-p - Nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studs 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFF-B-p - Nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studsCFF-B-p - Nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studsCFF-B-p - Nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studs
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFF.30 B-M31001030150119090600
CFF.30 p-M3x13120900160102080560
CFF.30 B-M3-p-M3x13100900150102080560
CFF.40 B-M4180178029019501501160
CFF.40 p-M4x1817014901401220120710
CFF.40 B-M4-p-M4x1817014901401220120710
CFF.48 B-M5370325048028901501870
CFF.48 p-M5x17220220037024801401200
CFF.48 B-M5-p-M5x17220220037024801401200
CFF.66 B-M6310466086048803402770
CFF.66 p-M6x16310241059035202201420
CFF.66 B-M6-p-M6x16310241059035202201420
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.