RH-FG16.84 Tubular handles with electrical switches

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer.

Tube

Polyvinylchloride (PVC), black colour.

IP protection

IP 65 protection class, according to EN 60529 -.

Standard executions

  • RH-FG16-01.84: Push button with change-over contact.
  • RH-FG16-02.84: two integrated push buttons: one button with normally open (NO) contact and one with change-over contact.
  • RH-FG16-04.84: push button with change-over contact and emergency stop button with two normally closed (NC) contacts.
  • RH-FG16-05.84: two integrated push buttons: one button with normally open (NO) contact and one with change-over contact and emergency stop button with two normally closed (NC) contacts.
General information

Features and applications

RH-FG16 handle perfectly combines ergonomics, functionality and safety. In the handle one or more buttons and two leds (red and green) are integrated, indicating the state of the machinery.

This type of handle can be used to allow access to perimeter protection.

This area is unlocked/locked through a solenoid located inside the protected zone and connected by a cable to the logic (PLC).

Electrical features
RH-FG16-02.84 - One push button with NO contact and one with change-over contact 
RH-FG16-02.84 - One push button with NO contact and one with change-over contact 
RH-FG16-02.84 - One push button with NO contact and one with change-over contact 
RH-FG16-02.84 - One push button with NO contact and one with change-over contact 
RH-FG16-02.84 - One push button with NO contact and one with change-over contact 
Electrical features
LED light voltage24 V DC
Button voltage range24 V AC/DC max. 1 A
Emergency button voltage range1 ÷ 24 V AC/DC max. 100 mA
Accessories

Accessories on request

  • Locking/unlocking solenoids.
  • RHFZ-KS.G08.10: cable with 8 pole M12x1 connector length 10 m.
  • RHFZ-KS.G12.10: cable with 12 pole M12x1 connector length 10 m.
Another standard execution

Another standard execution

RH-FG16-00.84: single complementary handle without switch.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT