San - Antimicrobial
Aluminium
Material
Flat oval cross section bar in aluminium.
Standard executions
- GN 668-A: threaded blind holes for back mounting.
- GN 668-B: adapter in polyamide-based (PA) technopolymer, black colour, matte finish, pass-through holes for front mounting (for M5 screws).
Surface finish index:
- BL: natural aluminium.
- SR: epoxy resin coating, RAL 9006 silver colour, matte finish.
- SW: epoxy resin coating, RAL 9005 black colour, matte finish.