GN 668 Bridge handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Flat oval cross section bar in aluminium.

Standard executions

  • GN 668-A: threaded blind holes for back mounting.
  • GN 668-B: adapter in polyamide-based (PA) technopolymer, black colour, matte finish, pass-through holes for front mounting (for M5 screws).

Surface finish index:

  • BL: natural aluminium.
  • SR: epoxy resin coating, RAL 9006 silver colour, matte finish.
  • SW: epoxy resin coating, RAL 9005 black colour, matte finish.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT