GN 559 Bridge handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating, black or light grey colour, matte finish.

Centre cap

Technopolymer black or light grey colour.

Standard executions

  • GN 559-A: closed shape for mounting with threaded blind holes.
  • GN 559-B: open shape for mounting with threaded blind holes.
  • GN 559-C: open shape for mounting with pass-through holes for M8 cylindrical head screws with hexagon socket, with closing cap.

Colour index:

  • SW: RAL 9005 black colour.
  • SR: RAL 9006 grey colour.
General information

Ergonomy and design

GN 559 handles are characterized by an ergonomic design able to achieve the grip with a precise orientation.

The holes for the fixing screws of GN 559-C execution are closed in the appropriate housing with a cap to be fitted after the handle is assembled.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT