GN 428 Bridge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

Standard executions

Back mounting, threaded blind holes:

  • GN 428-AL-A-EL: anodised aluminium, natural colour.
  • GN 428-AL-A-SR: epoxy resin coating, RAL 9006 grey colour.
  • GN 428-AL-A-SW: epoxy resin coating, RAL 9005 black colour.

Front mounting by means of AISI 304 stainless steel screws, nuts and washers, included in the supply:

  • GN 428-AL-B-EL: anodised aluminium, natural colour.
  • GN 428-AL-B-SR: epoxy resin coating, RAL 9006 grey colour.
  • GN 428-AL-B-SW: epoxy resin coating, RAL 9005 black colour.
General information

Features and applications

GN 428 handles are made with a folded aluminium profile and have excellent stability and an ergonomic design.

These handles are typically used on turning or rolling doors for machines and equipment.

Other executions

Special executions on request

Different lengths.

Different finishes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT