Aluminum
Material
Aluminium, matte finish.
Standard executions
Back mounting, threaded blind holes:
- GN 428-AL-A-EL: anodised aluminium, natural colour.
- GN 428-AL-A-SR: epoxy resin coating, RAL 9006 grey colour.
- GN 428-AL-A-SW: epoxy resin coating, RAL 9005 black colour.
Front mounting by means of AISI 304 stainless steel screws, nuts and washers, included in the supply:
- GN 428-AL-B-EL: anodised aluminium, natural colour.
- GN 428-AL-B-SR: epoxy resin coating, RAL 9006 grey colour.
- GN 428-AL-B-SW: epoxy resin coating, RAL 9005 black colour.
Features and applications
GN 428 handles are made with a folded aluminium profile and have excellent stability and an ergonomic design.
These handles are typically used on turning or rolling doors for machines and equipment.
Special executions on request
Different lengths.
Different finishes.