GN 736 Knurled control handwheels

with revolving handle, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Knurled aluminium profile, anodised, black colour.

Cap

Acetal resin based (POM) technopolymer, light-grey colour.

Handle

Polyamide based (PA) technopolymer, black colour, glossy finish.

Standard executions

  • GN 736-B-A: H8 reamed hole, without handle.

Assembly by means of a supplied stainless steel transversal grub screw UNI 5929 (grub screw with hexagon socket and cup end).

  • GN 736-B-D: H8 reamed hole, with revolving handle.

Assembly by means of a supplied stainless steel transversal grub screw UNI 5929 (grub screw with hexagon socket and cup end).

  • GN 736-K-A: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9, without handle.
  • GN 736-K-D: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9, with revolving handle.
Other executions

Special executions on request

On the surface of the cap words, marks, graphic symbols, etc...can be tampoprinted in colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.