F.N - F.K - F.GS Flanges for graduations

for IZN.381 control knobs

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Matte anodised aluminium.

Mounting

By means of three supplied self-tapping rivets for fitting to control knobs IZN.381.

Standard executions

  • F.N: plain flange.
  • F.K: flange with triangular black index.
  • F.GS: flange with black graduation (marks and numbers).
  • F.32 GS e F.40 GS: 40 marks, numbering 0, 1, 2 .... 9 increases as the knob is turned clockwise.
  • F.45, 50, 63 GS: 100 marks, numbering 0, 1, 2 .... 9 increases as the knob is turned clockwise.
Other executions

Special executions on request

On the surface of the flanges other kinds of precision graduations can be laser-engraved (see Graduations), numbers, graphic symbols, etc.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.