F.N - F.K - F.GS Flanges for graduations

for IZN.381 control knobs

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Matte anodised aluminium.

Mounting

By means of three supplied self-tapping rivets for fitting to control knobs IZN.381.

Standard executions

  • F.N: plain flange.
  • F.K: flange with triangular black index.
  • F.GS: flange with black graduation (marks and numbers).
  • F.32 GS e F.40 GS: 40 marks, numbering 0, 1, 2 .... 9 increases as the knob is turned clockwise.
  • F.45, 50, 63 GS: 100 marks, numbering 0, 1, 2 .... 9 increases as the knob is turned clockwise.
Other executions

Special executions on request

On the surface of the flanges other kinds of precision graduations can be laser-engraved (see Graduations), numbers, graphic symbols, etc.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT