SELF-SANITISATION AGAINST BACTERIA AND FUNGI
arranged for clicking operation, technopolymer

Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.
Lever arm
Matte chrome-plated steel with cylindrical handle I.280 in Duroplast.
Self-adhesive front plate
Matte anodised aluminium to be fitted after the assembly of the lever.
Standard executions
- LBR-A:black-oxide steel boss, H7 reamed hole.
- LBR-N: without boss, with plain hole and flat face.
LBR.45 N and LBR.54 N: flat face opposite to the arm.
LBR.75 N: flat face in correspondance of the arm.
Manoeuvre angle limitation
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

Accessories on request
- Axial retaining washer GN 184.
- Ball and spring for clicking operation to be fitted into the two holes d3 drilled at 180° (see ball and spring MS.).
Special executions on request
- Different arm lengths and handle shapes.
- Front plate with words, marks, symbols, graphics.