SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with revolving handle, aluminium
Material
Knurled aluminium profile, anodised, black colour.
Cap
Acetal resin based (POM) technopolymer, light-grey colour.
Handle
Polyamide based (PA) technopolymer, black colour, glossy finish.
Standard executions
- GN 736.1-B-A: H8 reamed hole, without handle.
- GN 736.1-B-D: H8 reamed hole, with revolving handle.
- GN 736.1-K-A: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9, without handle.
- GN 736.1-K-D:H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9, with revolving handle.
Special executions on request
- On the surface of the cap words, marks, graphic symbols, etc...can be tampoprinted in colours.
- On the plain surface of the handwheel precision graduations can be laser-engraved (see Graduations).