GN 6337.3 Adjustable handles

Push action, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Black-oxide steel.

Handle

Phenolic based (PF) Duroplast, black colour, glossy finish type PLX.-.

Standard executions

Black-oxide steel clamping element and retaining screw. Steel return spring.

  • Threaded hole.
  • Threaded screw, length as shown in the table.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Other executions

Special executions on request

  • Different threadings and lengths.
  • Straight arm.
Instructions of use

Instructions of use

By pressing the lever, teeth are disengaged and the handle can be placed in the most suitable position for the operation. As it is released, the handle is automatically engaged.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the knurled screw (after having disengaged the lever).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.