San - Antimicrobial
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- CT.476-B: brass boss, threaded blind hole.
- CT.476-FP: brass boss, threaded pass-through hole.
- CT.476-p: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical data).
- CT.476-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Features and applications
These wing knobs allow high tightening torque values.