CFM-PCN Hinges

with thrust pad, SUPER-technopolymer knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

Self-lubricating glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • CFM-PCN-SH: pass-through holes for countersunk head screws.
  • CFM-PCN-B: brass bushings with threaded blind hole.

Rotation angle (approximate value)

Max 245° (-65° and +180° being 0° the condition where the two interconnected surfaces are on the same plane), see Fig.1.

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFM-PCN-SH - Pass-through holes for countersunk-head screws 
General information

Features and applications

The compact size makes the product easy to install.

The CFM-PCN hinge can be combined with the hinge with integrated electric cable CFM-PC.

Resistance testsAxial StressRadial Stress90° Angled Stress
CFM-PCN-SH - Pass-through holes for countersunk-head screwsCFM-PCN-SH - Pass-through holes for countersunk-head screwsCFM-PCN-SH - Pass-through holes for countersunk-head screws
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFM.PCN-SH90023001100370012003500
CFM.PCN-B150027001000340010002600
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT