Mould-on polyurethane coating
Covering
Mould-on polyurethane, hardness 92 Shore A.
Wheel centre body
Pressure die-cast aluminium.
Rolling action
Hub with ball bearings.
Ideal solution for heavy loads and continuous moving.
Fixed plate bracket
Zinc-plated steel sheet, the bracket is designed to withstand loads up to 3000N.
Turning plate bracket
Zinc-plated steel sheet, the bracket is designed to withstand loads up to 3000N.
The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability.
Does not require maintenance.
It consists of (see Fig.1):
- fitting plate: yellow zinc-plated steel sheet;
- fork: yellow zinc-plated steel sheet;
- ball race ring: yellow zinc-plated steel sheet;
- central pin: class 8.8 steel screw and steel nut;
- rotation system: dual grease-lubricated ball race;
- dust seal: RAL 7015 dark grey technopolymer.
Brake
Total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease.
Hardened carbon steel spring.
The trolley must be turned to use the device.
The brake is simple and effective to use: it is actuated and released by a simple action from the top downward at the tip of two separate pedals, thus ensuring the utmost manoeuvring comfort.
Standard executions
- PSL-N: fixed plate bracket, without brake.
- SSL-N: turning plate bracket, without brake.
- SSF-N: turning plate bracket, with brake.
FSL-N: turning plate bracket and centre pass-through hole, without brake.
FSF-N: turning plate bracket and centre pass-through hole, with brake.
Applications
Excellent rolling resistance and elasticity features, high wear and tearing resistance.
For further information see wheel technical data sheet RE.F5.