BMS Snap door lock

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black or grey colour RAL 7040 (C33), matte finish.

BMS.EH - BMS.A: glass-fibre reinforced polyamide based (PA) technopolymer actuator, black colour, matte finish.

Springs, screw and washer

Stainless steel.

Standard executions

The door lock consists of a spring with a retaining tooth and a fixing plate.

  • BMS: snap lock and unlock.

BMS-100: Opening strength 100 N.

BMS-250: Opening strength 250 N.

  • BMS.L: snap lock, manual release by means of a lever.
  • BMS.EH: snap lock, manual release by means of hexagonal key 8 mm (not supplied), 90° rotation.
  • BMS.A: snap lock, manual release by means of a two-wing key key in polyamide (PA) base technopolymer (included in the supply), 90° rotation.
BMS.A - Snap lock, release by means of a two-wing key 
BMS.A - Snap lock, release by means of a two-wing key 
General information

Features and applications

BMS door lock (Elesa patent) allows the closing of swing doors quickly and easily.

For the installation of a door lock, use M4 TCEI screws (not included in the supply).

Under specific tests, the clamp tooth showed constant performances for more than 20.000 cycles.

Other executions

Special execution on request

Door lock in white colour similar to RAL 9002.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT